您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
Connection technology and covers
Wöhner
System 60Classic
Powered by
CAD模型選擇
Busbar connectors, across
18.03.2024
Clip-on screw connection
04.04.2024
Busbar connectors, longitudinal
04.04.2024
Set of phase separators for UL installation, 3-pole
04.04.2024
Terminals up to 300 mm²
04.04.2024
Terminal plates up to 300 mm² (600 MCM)
04.04.2024
Terminals up to 185 mm²
04.04.2024
Terminal plates up to 185 mm²
18.03.2024
Terminal modules up to 16 mm² (AWG 6)
04.04.2024
Terminal plates up to 50 mm² (AWG 2/0)
04.04.2024
Terminal plates up to 120 mm² (250 MCM)
04.04.2024
Covers for terminals
04.04.2024
Profile terminals
04.04.2024
Terminals up to 240 mm²
18.03.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處
分類
No classifications available