Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Terminal plates up to 120 mm² (250 MCM)
Bill of material
01243000
Part number
01243
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
CRITO®60Classic
Type number
243-L
Pack size
1
Width
54 mm
Height
200 mm
Depth
88 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01243
Object Properties:
Customs Tariff Number: 85369010
Description long: connection terminal plate, 3-pole, 16 - 120 mm², AWG 2 - 250 MCM, lam. Cu. 9 - 15.5 x 2,4 - 10
Description short: connection terminal plate, 3-pole
Type Code: 243-L
Physical Properties:
Mass: 54 mm
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: