Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Terminals up to 240 mm²
Bill of material
01201000
Part number
01201
For busbars
20 x 5, 10
Pack size
3
Width
43 mm
Height
45 mm
Depth
24 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01201
Object Properties:
Customs Tariff Number: 85369010
Description long: busbar terminal for longitudinal connection, for cables, 120 - 240 mm²
Description short: busbar terminal for longitudinal connection
Physical Properties:
Mass: 43 mm
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: