Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Wöhner
Description
Busbar connectors, longitudinal
Bill of material
01295000
Part number
For busbars
Pack size
Width
mm
Height
mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar coupler:
CNS
Object Properties:
Order Number: 01295
Object Properties:
Customs Tariff Number: 85369010
Description long: connecting set 2500 A (3-pole), 200 mm, flexible longitudinal connection
Description short: connecting set 2500 A (3-pole)
Physical Properties:
Mass: 9.4 kg
ETIM 8.0
Busbar coupler:
eclass
27-40-06-06 - Busbar coupler: