Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Wöhner
Description
Profile terminals
Bill of material
01186000
Part number
For busbars
Product family
CRITO®
Type number
Pack size
3
Width
mm
Height
mm
Depth
mm
Dimension
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01186
Object Properties:
Customs Tariff Number: 85369010
Description long: profile terminal, 1200 - 3600 mm², terminal space 101 x 23-45
Description short: profile terminal
Type Code: HH101.2
Physical Properties:
Mass: 132 mm
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: