Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Terminal modules up to 16 mm² (AWG 6)
Bill of material
01563000A
Part number
01563
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
CRITO®60Classic
Type number
M16-L
Pack size
8
Width
20 mm
Height
200 mm
Depth
91 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01563
Object Properties:
Customs Tariff Number: 85369010
Description long: connection module, with integrated spring terminals 1.5 - 16 mm², AWG 14 - 6, 3-pole
Description short: connection module
Type Code: M16-L
Physical Properties:
Mass: 20 mm
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: