Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Terminal plates up to 185 mm²
Bill of material
01199000
Part number
01199
For busbars
20, 25, 30 x 5, 10 and section busbars
Product family
CRITO®60Classic
Pack size
1
Width
135 mm
Height
200 mm
Depth
118 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01199
Object Properties:
Customs Tariff Number: 85369010
Description long: connection terminal plate, 3-pole, 95 - 185 mm²
Description short: connection terminal plate, 3-pole
Physical Properties:
Mass: 135 mm
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: