Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Busbar supports, 3-pole
Bill of material
01430000A
Part number
01430
For busbars
30, 40, 60, 80, 100, 120 x 10
Type number
S185-A120
Pack size
4
Width
35 mm
Height
583 mm
Depth
59 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar support:
CNS
Object Properties:
Order Number: 01430
ETIM 8.0
Busbar support: