Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Wöhner
Description
Size NH 1
Bill of material
33511000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
QUADRON®60Classic Speed
Type number
QCS-NH1
Pack size
1
Width
184 mm
Height
mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Fuse switch disconnector:
CNS
Object Properties:
Order Number: 33511
Object Properties:
Customs Tariff Number: 85361090
Description long: switch disconnector with fuses, 3-pole, screw M10, connection top, size 1
Description short: switch disconnector with fuses, 3-pole
Type Code: QCS-NH1
Physical Properties:
Mass: 5.89 kg
ETIM 8.0
Fuse switch disconnector:
eclass
27-37-14-01 - Fuse switch disconnector:
max. rated operating current Ie: 250 A
rated current: 250 A
product article number of manufacturer: 33511
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/33511.html
rated voltage: 690 V