Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wöhner
Description
Set of phase separators for UL installation, 3-pole
Bill of material
01360000
Part number
Type number
P620-L
Pack size
1
Width
mm
Height
195 mm
Depth
125 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 01360
Object Properties:
Customs Tariff Number: 85472000
Description long: Set of phase separators for UL installation, 3-pole, for longitudinal connecting terminals 01990, 01823, 01827, 105 mm
Description short: Set of phase separators for UL installation, 3-pole
Type Code: P620-L
Physical Properties:
Mass: 0.172 kg
ETIM 7.0
Accessories for low-voltage switch technology:
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):