Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
cover section
Bill of material
01417000
Item number
Type number
C60.2-L
Pack size
2
Width
1100 mm
Height
109 mm
Depth
3 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 01417
Object Properties:
Customs Tariff Number: 85472000
Description long: cover section, top / bottom, slotted, 1.10 m long, for holders 01136 or 01137, 3 x 118 x 1100
Description short: cover section
Type Code: C60.2-L
Physical Properties:
Mass: 0.23 kg
ETIM 7.0
Accessories for low-voltage switch technology:
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):