Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
clamp connector
Bill of material
03727000
Part number
03727
Pack size
3
Width
25 mm
Height
15 mm
Depth
8 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Accessories for low-voltage switch technology:
CNS
Object Properties:
Order Number: 03727
Object Properties:
Customs Tariff Number: 85389099
Description long: clamp connector, 1.5 - 70 mm², size 00
Description short: clamp connector
Physical Properties:
Mass: 25 mm
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
eclass
27-14-21-90 - Safety fuse systems (unspecified):