Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Wöhner
Description
Component supports 1P
Bill of material
32631000
Part number
32631
For busbars
12 x 5
Product family
Pack size
6
Width
18.0 mm
Height
160 mm
Depth
54 mm
Link
Product link
Powiązane wyposażenie
    No related equipment available
Generation
Previews
3D
2D
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Klasyfikacje
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32631
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar component support 1-pole, 1 fixed mounting rail, 18 x 160, without electrical connection
Description short: busbar component support 1-pole
Physical Properties:
Mass: 0.033 kg
Electro enhanced:
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):