Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Terminal plates up to 50 mm² (AWG 2/0)
Bill of material
01401000
Part number
01401
For busbars
12 x 5, 10
Product family
CRITO®30Compact
Type number
240C-L
Pack size
1
Width
54 mm
Height
160 mm
Depth
84 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 01401
ETIM 7.0
Busbar terminal:
ETIM 8.0
Busbar terminal: