Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wöhner
Description
Universal adapters 25 A - 32 A, 3-pole, with terminals
Bill of material
32439000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
Pack size
4
Width
45 mm
Height
mm
Depth
63 mm
Dimension
62.5 mm
Dimension
mm
Wire length
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32439
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 25 A, 2 adjustable mounting rails, 45 x 260, with screw terminals 6mm² from rear
Description short: busbar adapter 25 A
Type Code: EEC6025-L
Physical Properties:
Mass: 0.352 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):