Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Universal current transformer module
Bill of material
33776000A
Part number
33776
Pack size
1
Width
99 mm
Height
160 mm
Depth
150 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Accessories for low-voltage switch technology:
CNS
Object Properties:
Order Number: 33776
ETIM 8.0
Accessories/spare parts for low-voltage switch technology: