Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Wöhner
Description
Universal adapters 630 A, 3-pole
Bill of material
32004000
Part number
32004
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Pack size
1
Width
184 mm
Height
320 mm
Depth
68 mm
Link
Product link
相关附件
    没有相关可用设备
生成
预览
3D
2D
产品供应商所在地
选择一个国家/地区查看当地办事处
分类
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32004
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 630 A, Anschlussschrauben M10 (oben / unten), 184 x 320
Description short: busbar adapter 630 A
Physical Properties:
Mass: 2.78 kg
Electro enhanced:
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):