Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wöhner
Description
Universal adapters 63 A, 3-pole
Bill of material
32456000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
EEC6063-L
Pack size
4
Width
mm
Height
mm
Depth
63 mm
Dimension
62.5 mm
Dimension
mm
Wire length
115 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32456
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 63 A, 1 adjustable mounting rail, 63 x 200, with leads AWG 8 (10 mm²)
Description short: busbar adapter 63 A
Type Code: EEC6063-L
Physical Properties:
Mass: 0.449 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):