Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Wöhner
Description
Universal adapters 16 A - 32 A, 3-pole, with leads
Bill of material
32442000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
Pack size
Width
mm
Height
mm
Depth
mm
Dimension
mm
Dimension
mm
Wire length
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32442
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 32 A, 2 adjustable mounting rails, 54 x 200, with leads AWG 10 (6 mm²)
Description short: busbar adapter 32 A
Type Code: EEC6032-L
Physical Properties:
Mass: 0.38 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):