Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Touch-safe protection shroud IP20
Bill of material
32704000A
Part number
32704
Type number
C185-E
Pack size
1
Width
300 mm
Height
55 mm
Depth
67 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 32704