Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Wöhner
Description
Terminals up to 185 mm²
Bill of material
01318000
Part number
For busbars
20, 25, 30 x 5, 10 and section busbars
Product family
CRITO®
Type number
Pack size
6
Width
38 mm
Height
51 mm
Depth
70 mm
Link
Product link
Взаимно свързана екипировка
    No related equipment available
Generation
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси
Класификации
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01318
Object Properties:
Customs Tariff Number: 85369010
Description long: brace terminal, Cu / Al 95 - 185 mm²
Description short: brace terminal
Type Code: 518
Physical Properties:
Mass: 38 mm
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: