Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Terminals up to 185 mm²
Bill of material
01318000
Part number
For busbars
20, 25, 30 x 5, 10 and section busbars
Product family
CRITO®
Type number
Pack size
6
Width
38 mm
Height
51 mm
Depth
70 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 01318
Object Properties:
Customs Tariff Number: 85369010
Description long: brace terminal, Cu / Al 95 - 185 mm²
Description short: brace terminal
Type Code: 518
Physical Properties:
Mass: 38 mm
ETIM 7.0
Busbar terminal:
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: