Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Terminals up to 150 mm² (300 MCM)
Bill of material
01135000
Part number
01135
For busbars
12, 15, 20 x 5, 10
Type number
515-L
Pack size
6
Width
28 mm
Height
34 mm
Depth
69 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number: 01135
ETIM 8.0
Busbar terminal: