Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 3
HELP_VARIABLE
Company
Wöhner
Description
terminal support for PE/N-bar
Bill of material
01119000
Part number
01119
Description
terminal support for PE/N-bar
Description long
terminal support for PE/N-bar, screw-on
Pack size
50
Width
10 mm
Height
10
mm
Depth
10
mm
Weight
0.000 kg
Max. power dissipation
0 W
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar support:
ETIM 8.0
Busbar support:
ETIM 9.0
Busbar support:
CNS
Object Properties:
Order Number: 01119
Object Properties:
Customs Tariff Number: 85389099
Description long: terminal support for PE/N-bar, screw-on
Description short: terminal support for PE/N-bar
Physical Properties:
Mass: 0 kg
Physical Properties:
Mass: 0 kg
ETIM 10.0
Busbar support:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):
27-40-06-07 - Busbar carrier: