Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
switch-disconnector-fuse, 3-pole
Bill of material
36050000A
Part number
36050
Description short
switch-disconnector-fuse, 3-pole
Description long
switch-disconnector-fuse, 3-pole, for fuses 10x38
Product family
CAPUS®CrossBoard
Pack size
1
Width
22.5 mm
Height
180 mm
Depth
88 mm
Weight
0.175 kg
Rated current
16 A
Rated voltage
400 V
Min. cross-section
1.5 mm^2
Max. cross-section
6 mm^2
IP rating
IP30
EAN
4021267360504
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Fuse switch disconnector:
CNS
Object Properties:
Order Number: 36050
Quantity Unit: 1
Object Properties:
Customs Tariff Number: 85361050
Description long: switch-disconnector-fuse, 3-pole, for fuses 10x38
Description short: switch-disconnector-fuse, 3-pole
Physical Properties:
Mass: 0.175 kg
ETIM 8.0
Fuse switch disconnector:
eclass
27-37-14-01 - Fuse switch disconnector:
rated current: A
product article number of manufacturer: 36050
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/36050.html
rated voltage: V