Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wöhner
Description
Special profile busbars 720 mm²
Bill of material
01249000
Part number
Type number
H720-L
Pack size
1
Width
mm
Height
30 mm
Depth
40 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar:
CNS
Object Properties:
Order Number: 01249
Object Properties:
Customs Tariff Number: 74071000
Description long: double-T section busbar 720 mm², length 2.40 m, plain
Description short: double-T section busbar 720 mm²
Type Code: H720-L
Physical Properties:
Mass: 15.56 kg
ETIM 8.0
Busbar:
eclass
27-37-03-03 - Busbar (low-voltage switching technology):