Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Special profile busbars 720 mm²
Bill of material
01831000
Part number
Type number
H720-L
Pack size
1
Width
mm
Height
30 mm
Depth
40 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar:
CNS
Object Properties:
Order Number: 01831
ETIM 8.0
Busbar: