Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Special profile busbars 500 mm²
Bill of material
01225000
Part number
Type number
H500-L
Pack size
1
Width
mm
Height
30 mm
Depth
40 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar:
CNS
Object Properties:
Order Number: 01225
ETIM 8.0
Busbar: