Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wöhner
Description
Special adapters 80 A, 3-pole
Bill of material
32029000A
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
EEC60100-L
Pack size
Width
mm
Height
mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32029
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 80 A, 81 x 200, with leads AWG 4 (25 mm²), with metal plate, for Siemens HGG, LGG, NGG
Description short: busbar adapter 80 A
Type Code: EEC60100-L
Physical Properties:
Mass: 0.66 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):