Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Wöhner
Description
Special adapters 100 A - 160 A, 3-pole
Bill of material
32034000A
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
Pack size
Width
mm
Height
mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32034
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 115 A, for Schneider Electric GV4, 81 x 200, with leads AWG 4 (25 mm²), top connection to the system, for Schneider Electric TeSys GV4
Description short: busbar adapter 115 A
Type Code: EEC60100-L
Physical Properties:
Mass: 0.545 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):