Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Special adapter 25 A - 32 A, 3-pole, with plug connection
Bill of material
32036000A
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
EEC6025-L
Pack size
4
Width
45 mm
Height
mm
Depth
63 mm
Dimension
76 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32036
ETIM 8.0
Busbar adapter: