Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Size 1
Bill of material
33600000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
QUADRON®60Classic
Type number
QCB-NH1
Pack size
1
Width
184 mm
Height
243 mm
Depth
mm
IP rating front
IP30
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Fuse switch disconnector:
CNS
Object Properties:
Order Number: 33600
Object Properties:
Customs Tariff Number: 85361090
Description long: switch disconnector with fuses, 3-pole, screw M10, red handle, size 1
Description short: switch disconnector with fuses, 3-pole
Type Code: QCB-NH1
Physical Properties:
Mass: 184 mm
ETIM 8.0
Fuse switch disconnector:
eclass
27-14-21-08 - Low-voltage high-breaking-capacity load disconnect switch: