Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Size 1, 3-pole
Bill of material
03300000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
QUADRON®60Classic
Type number
QCC-NH1
Pack size
1
Width
184 mm
Height
210 mm
Depth
132 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Low Voltage HRC fuse base:
CNS
Object Properties:
Order Number: 03300
Object Properties:
Customs Tariff Number: 85361090
Description long: NH fuse base 250 A, box terminal, size 1 / 3P, connection top or bottom
Description short: NH fuse base 250 A
Type Code: QCC-NH1
Physical Properties:
Mass: 184 mm
ETIM 8.0
Low Voltage HRC fuse base:
eclass
27-14-21-06 - Low-Voltage HRC fuse base: