Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wöhner
Description
Size 00, with fuse monitor
Bill of material
33324000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
QUADRON®60Classic
Type number
QCB-NH00
Pack size
1
Width
106 mm
Height
200 mm
Depth
mm
IP rating front
IP30
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Fuse switch disconnector:
CNS
Object Properties:
Order Number: 33324
Object Properties:
Customs Tariff Number: 85361090
Description long: NH fuse switch-disconnector size 00, 160 A, box terminal, with electronic fuse monitoring, connection top or bottom
Description short: NH fuse switch-disconnector size 00, 160 A
Type Code: QCB-NH00
Physical Properties:
Mass: 106 mm
ETIM 8.0
Fuse switch disconnector:
eclass
27-14-21-08 - Low-voltage high-breaking-capacity load disconnect switch: