Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wöhner
Description
Size 00, 3-pole
Bill of material
03299000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
QUADRON®60Classic
Type number
Pack size
Width
mm
Height
200 mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Low Voltage HRC fuse base:
CNS
Object Properties:
Order Number: 03299
Object Properties:
Customs Tariff Number: 85361090
Description long: NH fuse-base 160 A, screw M8, size 00 / 3P, connection top or bottom
Description short: NH fuse-base 160 A
Type Code: QCC-NH00
Physical Properties:
Mass: 106 mm
ETIM 8.0
Low Voltage HRC fuse base:
eclass
27-14-21-06 - Low-Voltage HRC fuse base: