Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Side mounted module
Bill of material
32633000
Part number
32633
Pack size
12
Width
9.0 mm
Height
160 mm
Depth
47 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
CNS
Object Properties:
Order Number: 32633
Object Properties:
Customs Tariff Number: 85389099
Description long: side-mounted module, for single pole busbar adapters, 9 x 160
Description short: side-mounted module
Physical Properties:
Mass: 0.012 kg
ETIM 7.0
Accessories for low-voltage switch technology:
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):