Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
Side-mounted module for adapters
Bill of material
32963000
Part number
Pack size
10
Width
9 mm
Height
200 mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Accessories for low-voltage switch technology:
CNS
Object Properties:
Order Number: 32963
Object Properties:
Customs Tariff Number: 85389099
Description long: side-mounted module for busbar adapters, attachable to both sides, 9 x 200, for EEC60..
Description short: side-mounted module for busbar adapters
Physical Properties:
Mass: 0.023 kg
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):