Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wöhner
Description
Screw connection, Connection top or bottom
Bill of material
32785000A
Part number
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
EQUES®185Power
Type number
Pack size
1
Width
300 mm
Height
652 mm
Depth
85 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32785
Quantity Unit: 1
ETIM 8.0
Busbar adapter: