Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Wöhner
Description
Screw connection, Connection bottom, Changed phases
Bill of material
32725000A
Part number
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
EQUES®185Power
Type number
EQ185-A1600-S
Pack size
1
Width
300 mm
Height
652 mm
Depth
85 mm
Link
Product link
Accesorios recomendados
    No related equipment available
Generation
Previews
3D
2D
Filiales del fabricante
Seleccione un país para ver las oficinas locales
Clasificaciones
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32725
Quantity Unit: 1
ETIM 8.0
Busbar adapter: