Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Wöhner
Description
Screw connection, Connection bottom, Changed phases
Bill of material
32725000A
Part number
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
EQUES®185Power
Type number
EQ185-A1600-S
Pack size
1
Width
300 mm
Height
652 mm
Depth
85 mm
Link
Product link
Související vybavení
    No related equipment available
Generation
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady
Klasifikace
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32725
Quantity Unit: 1
ETIM 8.0
Busbar adapter: