Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
reserve section cover
Bill of material
79738000
Part number
Pack size
10
Width
mm
Height
195 mm
Depth
10 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Accessories for low-voltage switch technology:
CNS
Object Properties:
Order Number: 79738
Object Properties:
Customs Tariff Number: 85472000
Description long: reserve section cover, 54 x 195, pitch 3 x 18 mm
Description short: reserve section cover
Physical Properties:
Mass: 0.045 kg
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):