Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
rail mounting
Bill of material
08825000
Part number
08825
Description
rail mounting
Description long
rail mounting, for mounting rail 35 x 7.5, for PE/N bars 01126 - 01129 and 01926 - 01932
Pack size
100
Width
35 mm
Height
10 mm
Depth
5 mm
Weight
0.000 kg
Max. power dissipation
0 W
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Accessories for low-voltage switch technology:
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
ETIM 9.0
Accessories/spare parts for low-voltage switch technology:
Discrete electronic component:
CNS
Object Properties:
Order Number: 08825
Object Properties:
Customs Tariff Number: 85389099
Description long: rail mounting, for mounting rail 35 x 7.5, for PE/N bars 01126 - 01129 and 01926 - 01932
Description short: rail mounting
Physical Properties:
Mass: 0 kg
Physical Properties:
Mass: 0 kg
ETIM 10.0
Accessories/spare parts for low-voltage switch technology:
Discrete electronic component:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):
27-37-13-90 - Component for low-voltage switching technology (unspecified):
27-37-13-92 - Component for low-voltage switching technology (accessories):