Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Power supplies
Bill of material
36201000A
Part number
36201
Product family
BROOME10®30Compact
Type number
BROOME 10
Pack size
1
Width
45 mm
Height
160 mm
Depth
172 mm
IP rating
IP30
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
DC-power supply:
CNS
Object Properties:
Order Number: 36201
ETIM 8.0
DC-power supply: