Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
PE/N modules
Bill of material
32146000
Part number
32146
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Type number
680.1
Pack size
4
Width
18 mm
Height
242 mm
Depth
50 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32146
Object Properties:
Customs Tariff Number: 85369095
Description long: module PE/N, attachable to busbar adapter on both sides, 18 x 242
Description short: module PE/N
Type Code: 680.1
Physical Properties:
Mass: 0.141 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):