Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
PE/N modules
Bill of material
32632000
Part number
For busbars
12 x 5
Pack size
12
Width
9.0 mm
Height
160 mm
Depth
114 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32632
Object Properties:
Customs Tariff Number: 85369095
Description long: module N, terminal 16 mm², 9 x 160
Description short: module N
Physical Properties:
Mass: 0.044 kg
Electro enhanced:
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):