Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
NH in-line switch disconnector fuse size 1, without fuse monitoring
Bill of material
33630000A
Part number
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
QUADRON®185Power Speed
Type number
QS185-1
Pack size
1
Width
100 mm
Height
781 mm
Depth
274 mm
IP rating front
IP30
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
In-line fuse base:
CNS
Object Properties:
Order Number: 33630
ETIM 8.0
In-line fuse base: