Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wöhner
Description
NH fuse-switch-disconnectors
Bill of material
33777000A
Part number
Description
module 4x NH fuse-switch-disconnector, 3-pole
Description long
For busbars
for busbars 30, 40, 60, 80, 100, 120 x 10
Product family
QUADRON®185Power
Pack size
1
Width
99 mm
Height
672 mm
Depth
mm
IP rating front
IP20
Weight
kg
Rated current (IEC)
252 A
Rated voltage (IEC) AC
690 V
Rated voltage (IEC) DC
440 V
Max. power dissipation
103 W
Connection category
Min. cross-section
1.5 mm2
Max. cross-section
50 mm2
Link product description
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
Electro Quality
Certified:
ETIM 7.0
Fuse switch disconnector:
Rated permanent current Iu: 252 A
Number of poles: 3
Degree of protection (IP), front side: IP20
Suitable for fuses: NH000
Type of electrical connection of main circuit: clamp connection
Rated operation power at AC-23, 400 V: 103 W
Suitable for busbar mounting: Yes
Max. rated operation voltage Ue AC: 690 V
ETIM 8.0
Fuse switch disconnector:
Rated permanent current Iu: 252 A
Number of poles: 3
Degree of protection (IP), front side: IP20
Suitable for fuses: NH000
Type of electrical connection of main circuit: clamp connection
Rated operation power at AC-23, 400 V: 103 W
Suitable for busbar mounting: Yes
Max. rated operation voltage Ue AC: 690 V
CNS
Object Properties:
Customs Tariff Number: 85361090
GTIN-Code: 4021267337773
Order Number: 33777
Quantity Unit: 1
Object Properties:
Description long: module 4x NH fuse-switch-disconnector, 3-pole, clamp connection, 4x NH 000 (max. 63 A)
Description short: module 4x NH fuse-switch-disconnector, 3-pole
Physical Properties:
Physical Properties:
Mass: 99 mm
Electro enhanced:
eclass
27-14-21-08 - Low-voltage high-breaking-capacity load disconnect switch:
Insulation stripped length: 15 mm
product article number of manufacturer: 33777
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/33777.html