Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
NH fuse-switch-disconnector size 3, 1-pole switchable
Bill of material
33718000A
Part number
33718
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
QUADRON®185Power
Type number
QU185-3
Pack size
1
Width
100 mm
Height
670 mm
Depth
189 mm
IP rating front
IP20
Rated current
630 A
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
In-line fuse base:
CNS
Object Properties:
Order Number: 33718
ETIM 8.0
In-line fuse base: