Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Wöhner
Description
NH fuse-switch-disconnector size 00, 3-pole switchable
Bill of material
33724000A
Part number
For busbars
30, 40, 60, 80, 100, 120 x 10
Product family
QUADRON®185Power
Type number
QU185-00
Pack size
1
Width
50 mm
Height
mm
Depth
mm
IP rating front
IP20
Rated current
160 A
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
In-line fuse base:
CNS
Object Properties:
Order Number: 33724
ETIM 8.0
In-line fuse base: