Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 6
HELP_VARIABLE
Company
Wöhner
Description
Neutral conductors and connecting terminals
Bill of material
03195000
Part number
03195
Description
feed-through terminal 250 a
Description long
feed-through terminal 250 a, 100 mm long, both sides screw M10, for mounting plate
Pack size
10
Width
37
mm
Height
100
mm
Depth
45
mm
Weight
0.168
kg
Rated current (IEC)
250
A
Rated voltage (IEC) AC
690 V
Rated voltage (IEC) DC
440 V
Max. power dissipation
1.4
W
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Classifications
Electro Quality
Certified:
ETIM 6.0
Feed-through terminal block:
Number of clamp positions per level: 2
Number of levels: 1
ETIM 7.0
Accessories for low-voltage switch technology:
Feed-through terminal block:
Number of clamp positions per level: 2
Number of levels: 1
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Feed-through terminal block:
Number of clamp positions per level: 2
Number of levels: 1
ETIM 9.0
Accessories/spare parts for low-voltage switch technology:
Discrete electronic component:
Feed-through terminal block:
Number of clamp positions per level: 2
Number of levels: 1
Neutral disconnect terminal block:
CNS
Object Properties:
Order Number: 03195
Object Properties:
Customs Tariff Number: 85361090
Description long: feed-through terminal 250 a, 100 mm long, both sides screw M10
Description short: feed-through terminal 250 a
Physical Properties:
Mass: 0.168 kg
Electro enhanced:
ETIM 10.0
Accessories/spare parts for low-voltage switch technology:
Discrete electronic component:
Feed-through terminal block:
Number of clamp positions per level: 2
Number of levels: 1
Neutral disconnect terminal block:
eclass
27-14-11-20 - Feed-through terminal block:
rated current: 250 A
Internal article number: 03195
Manufacturer name: Wöhner
number of clamping points: 2
Number of levels: 1
address of additional link: www.woehner.de/de/produkte/03195.html
27-25-01-90 - Terminal block systems (unspecified):
27-37-13-90 - Component for low-voltage switching technology (unspecified):
27-37-13-92 - Component for low-voltage switching technology (accessories):